Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
NH
Bill of material
NH252
SD
Inside Diameter
260 mm
D
Outside Diameter
480 mm
B
Bearing Width
98 mm
R
Radius
5.0 mm
R1
Radius (Min.)
5
ORDER
Bearing No.
NH252
CR
Basic dynamic load rating
1 380 kN
COR
Basic static load rating
1580 kN
CU
Fatigue limit load
171 kN
C
Width of outer ring
80 mm
NG
Limiting speeds(Grease)
1100 rpm
NO
Limiting speeds(Oil)
1300 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions